Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
---|---|---|---|---|---|---|---|
PCR-0108-LP-RT-C | Axygen® 0.1 mL Low Profile Polypropylene Thin Wall PCR Tube Strips and Real Time Strip Caps, 8 Tubes and Caps/Strip, Clear, Nonsterile | 125 / Pk | 1250 / Cs | Axygen® | N/A | per case | |
PCR-0208-AD-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile | 126 / Pk | 1260 / Cs | Axygen® | N/A | per case | |
PCR-0208-AF-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and attached Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile | 126 / Pk | 1260 / Cs | Axygen® | N/A | per case | |
PCR-0208-C | Axygen® PCR8連チューブ 0.2 mL 透明 キャップなし 未滅菌 | N/A | per case | ||||
PCR-0208-CP-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile | 125 / Pk | 1250 / Cs | Axygen® | N/A | per case | |
PCR-0208-FCP-C | Axygen® PCR8連チューブ 0.2 mL 透明 フラットキャップ付き 未滅菌 | N/A | per case | ||||
PCR-0212-FCP-C | Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips 12 Tubes/Strip, 12 Flat Caps/Strip, Clear, Nonsterile | 80 / Pk | 800 / Cs | Axygen® | N/A | per case |