text.skipToContent text.skipToNavigation

Falcon® Cell Culture Flasks

E-mail

  • Vacuum-gas plasma tissue culture treatment provides consistent cell attachment, spreading, and growth
  • Choose standard tissue culture, Corning® Primaria™, or not tissue culture-treated polystyrene growth surfaces to meet your individual cell culture requirements
  • Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Volumetric graduations and writing patch
  • Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange while protecting against contamination
  • Growth area and volume are nominal


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
355000 Falcon® 150cm² Rectangular Canted Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     40 / Cs     Falcon®   €188.11 per case
355001 Falcon® ベントキャップタイプ フラスコ 600 mL スラントネック イージーアクセス(355000タイプ) 209,46 € per case