text.skipToContent text.skipToNavigation

Falcon® Cell Culture Flasks

E-mail

  • Vacuum-gas plasma tissue culture treatment provides consistent cell attachment, spreading, and growth
  • Choose standard tissue culture, Corning® Primaria™, or not tissue culture-treated polystyrene growth surfaces to meet your individual cell culture requirements
  • Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Volumetric graduations and writing patch
  • Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange while protecting against contamination
  • Growth area and volume are nominal


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
353009 Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with White Plug Seal Screw Cap   20 / Pk     200 / Cs     Falcon®   N/A per case
353014 Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Blue Plug Seal Screw Cap   20 / Pk     200 / Cs     Falcon®   N/A per case
353082 Falcon® セルカルチャーフラスコ 70 mL プラグシールキャップスラントネック “ワイドボディーフラスコ” N/A per case
353108 Falcon® 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   20 / Pk     100 / Cs     Falcon®   N/A per case
353109 Falcon® ベントキャップタイプフラスコ 70 mL スラントネックワイドボディー(353082タイプ) N/A per case