text.skipToContent text.skipToNavigation

PYREX® 4L Delong Shaker Erlenmeyer Flask with Baffles

Product Number4444-4L

E-mail
These 4L PYREX® Delong style shaker flasks have three baffle indents designed to provide greater agitation of solutions to improve oxygen or gas transfer when used with rotary or reciprocating shakers. The long neck reduces splashing and is designed for two-position polypropylene closures. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot. The approximate neck O.D. is 38mm. For closures see Nos. 26796-38 or 26797-38.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


In Stock

Details
Product Number   4444-4L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   4000 mL  
Top Style   Plain  
Neck Style   Delong  
Stopper Style   No stopper  
Feature   Reusable  
Height   350 mm (approx.)  
O.D.   210 mm (approx.)  
Flask Style   Shaker  
Sterile   No  
Neck O.D.   38 mm (approx.)  
Specifications Documents