text.skipToContent text.skipToNavigation

PYREX® Long Neck Culture Flask

E-mail

The long neck culture flask is basically an Erlenmeyer flask to which a long straight, rimless neck of heavy tubing has been added. The longer necks reduce the amount of splashed solution reaching the closure. It is ideal for shaker cultures.



Cat. Nos. 26794-25 and 26795-25 closure fits 125 mL. Cat. Nos. 26796-38 and 26797-38 closure fits 250, 500, 1L, 2L.

Choose your specification

View Product


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
4442-1L PYREX® リムなし三角フラスコ 1000mL   1 / パック     1 / ケース     PYREX®   N/A per case