text.skipToContent text.skipToNavigation

PYREX® 三角フラスコ 10 mL

Product Number4980-10

E-mail

These 10 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided. This Erlenmeyer Flask is a replacement part for the 6949M series of PYREX® microchemistry kits.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


Details
Product Number   4980-10
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   10 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   5 mL  
Rubber Stopper No.   0  
Height   50 mm (approx.)  
O.D.   31 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   5 - 10 mL  
Specifications Documents