text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with Heavy Duty Rim, Graduated

E-mail

Approximate graduations are in durable white enamel. An extra large marking space is also provided. Heavy, durable top tooling.



A convenience pack containing one each of the most popular sizes of Cat. No. 4980 series flask. Designed for the low volume user, a case contains one each of five sizes: 50 mL, 125 mL, 250 mL, 500 mL, and 1L. Packaged in a partitioned carton for safe transit and storage.


Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
4980-10 PYREX® 三角フラスコ 10 mL   12 / パック     12 / ケース     PYREX®   N/A per case
4980-125 PYREX® 125 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-125-P PYREX 125mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim, 12/Case N/A per case
Contact Customer Service
4980-1L PYREX® 1L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-25 PYREX® 25 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-250 PYREX® 250 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-2L PYREX® 2L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-300 PYREX® 300 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-4L PYREX® 4L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-50 PYREX® 50 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-500 PYREX® 500 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case
4980-6L PYREX® 6L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim N/A per case