text.skipToContent text.skipToNavigation

PYREX® 三角フラスコ 300mL

Product Number4980-300

E-mail
These 300 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.

Details
Product Number   4980-300
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   300 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   25 mL  
Rubber Stopper No.   6  
Height   144 mm (approx.)  
O.D.   89 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   100 - 300 mL  
Specifications Documents