text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper, Graduated

E-mail

For convenience, these flasks are graduated to show approximate capacity. The 25 mL, 50 mL, and 125 mL flasks are satisfactory for use as a weighing bottle.

For stopper only, see Cat. No. 7650.

Choose your specification

View Product


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
5020-500 PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   1 / Pk     8 / Cs     PYREX®   per case