text.skipToContent text.skipToNavigation

PYREX® Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper, Graduated

E-mail

For convenience, these flasks are graduated to show approximate capacity. The 25 mL, 50 mL, and 125 mL flasks are satisfactory for use as a weighing bottle.

For stopper only, see Cat. No. 7650.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5020-125 PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   N/A per case
5020-1L PYREX® 1L Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   N/A per case
5020-25 PYREX® 25 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $552.24 per case
5020-250 PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $698.53 per case
5020-50 PYREX® 50 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   N/A per case
5020-500 PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper   1 / Pk     8 / Cs     PYREX®   $577.33 per case