text.skipToContent text.skipToNavigation

Corning® CellCube® Culture System Clean Room Cart

E-mail

The CellCube Culture System Clean Room Cart is a device designed for simplified installation, filling, seeding, operation and harvesting of up to four 100-layer CellCube modules. The cart is a stainless steel, autoclavable, mobile rack that can hold four CellCube modules in a small footprint. The modules can be rotated 360 degrees, and has an adjustable wheelbase which can be sized to fit a wide selection of tracks found in incubation or environmental chambers making it a versatile product.

仕様を選択してください。

製品タイプ
View Product


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
92341 Corning® CellCube® Culture System Clean Room Cart with Tray   1 / パック     1 / ケース     Corning®   ¥2,600,000 per case