text.skipToContent text.skipToNavigation

Corning® 6.5 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile

Product Number3415

E-mail
  • Packaged 12 inserts in a 24 well plate, 4 plates per case
  • Treated for optimal cell attachment
  • Membrane must be stained for cell visibility

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$414.41 per case

In Stock

Details
Product Number   3415
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   24-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   0.33 cm²  
Recommended Medium Well Volume   0.6 mL  
Recommended Medium Insert Volume   0.1 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polycarbonate  
Membrane Pore Size   3 µm  
Nominal Pore Density   2x10⁶ pores per cm²  
Membrane Diameter   6.5 mm  
Lids Included   Yes  
Packaging Format   12 Inserts/Plate/Pk, 4 Plates/Cs  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Less than 10 in Stock

5 188,26 kr per case
8-Channel Adapter for the Corning® Vacuum Aspirator

8-Channel Adapter for the Corning® Vacuum Aspirator

4931

Less than 10 in Stock

2 907,56 kr per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile