text.skipToContent text.skipToNavigation

Corning® BioCoat® BioCoat フィブロネクチン フルオロブロック 3 µm 24ウェル インサート 2~8℃

Product Number354597

E-mail

Packaged 12 inserts in a 24 well plate, 2 plates per case

Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

  • Available as convenient, individual inserts are packaged in ready-to-use 24-well plates and as a one-piece, automation friendly 24-Multiwell format (clear PET membrane only)
  • Combined benefits of Falcon® inserts coated with HFN for enhanced cell attachment and growth
  • Individual inserts contains a 3.0 µm pore size PET or Corning® FluoroBlok PET membrane

Storage: Store at 2-8°C, away from direct sunlight, do not freeze.; Shelf life: At least 3 months from date of shipment


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   354597
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   4.2 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Membrane Diameter   6.4 mm  
Packaging Format   12 Inserts/Plate/Pk, 2 Plates/Cs  
Specifications Documents
Compatible Accessories
Corning® アスピレーターセット
8チャンネルアダプタ―、Corning® アスピレーター用
Corning® DilC12(3) Fluorescent Dye 100mg
Falcon® 96ウェルプレート 平底 黒色ウェル 細胞培養 フタ付き
Corning® Calcein AM Fluorescent Dye 1mg