Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 6mm フタ 96ウェルおよび384ウェルプレート用
Product Number353958
ポリスチレン製フタ(384ウェルおよび96ウェルFalcon®マイクロプレート(ウェル全容量:120 µl)用)。6 mmポリスチレン製、96および384ウェルマイクロプレート用、未滅菌。5枚/バッグ、50牧/ケース
(本品は353836の推奨代替品です)
ハイスループットシステムでの使用に適しています
¥12,360 per case
Added to Your Shopping Cart
Details
| Product Number | 353958 |
| パック入数 | 5 / パック |
| ケース入数 | 50 / ケース |
| ブランド | Falcon® |
Specifications Documents