text.skipToContent text.skipToNavigation

Corning® 1×8ストリップウェルイジェクター

Product Number2578

E-mail

• Stripwell™ ストリップをエッグクレートホルダーから取り外せるように設計されています
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


¥13,390 per case

Details
Product Number   2578
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   96-well  
Lids Included   No  
Specifications Documents