Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1×8ストリップウェル平底用ホルダー
Product Number2572
• 96ウェルのエッグクレートスタイルホルダー(1 x 8 Stripwell™ ストリップ用)
• 12個の1 x 8ストリップを保持
• バラバラに分解しても、個々の各ウェルをプレート内に戻すことができます
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥13,390 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2572 |
| パック入数 | 5 / パック |
| ケース入数 | 20 / ケース |
| ブランド | Corning® |
| プレートフォーマット | 96 ウェル |
| フタ付き | No |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17526005
- Quality Certificate - Lot No.16924022
- Quality Certificate - Lot No.15924018
- Quality Certificate - Lot No.28423012
- Quality Certificate - Lot No.25222021
- Quality Certificate - Lot No.10622012
- Quality Certificate - Lot No.19021007
- Quality Certificate - Lot No.27319052
- Quality Certificate - Lot No.06717002
- Quality Certificate - Lot No.03517004
- Quality Certificate - Lot No.11716045
- Quality Certificate - Lot No.17715023
- Quality Certificate - Lot No.16115006
- Quality Certificate - Lot No.01615020
- Quality Certificate - Lot No.10014006
- Quality Certificate - Lot No.34513013
- Quality Certificate - Lot No.04313056
- Quality Certificate - Lot No.00212037
- Quality Certificate - Lot No.31811044
- Quality Certificate - Lot No.10311012
- Quality Certificate - Lot No.04911002
- Quality Certificate - Lot No.32409015
- Quality Certificate - Lot No.05509017
- Quality Certificate - Lot No.Generic