text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 96-well Half Area Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case

产品编号4584

电子邮件

Corning® BioCoat™ Fibronectin 96-well half area clear plate is comprised of black TC-treated COC resin with a uniform application of human fibronectin. Glass bottom, with lid, 10/case

  • High optical quality and scratch-resistant glass
  • Glass bottom thickness of 200 µm is well suited for imaging microscopy
  • Well bottom flatness <50 µm to ensure planarity for imaging devices
  • Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
  • Half area 96-well microplate reduces reagent consumption

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   4584
Qty./Pk   1 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Plate Format   96-well half area  
Plate Color   Clear bottom black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   205 µL  
Lids Included   No  
Storage   2°C- 8°C  
Surface Coating   Fibronectin  
产品规格文件