Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔黑色圆底聚丙烯微孔板,未处理,25/袋,不带盖,非灭菌
Product Number3356
- 裙边高度一致,提供更大的机器人抓握表面
- 聚丙烯材质,可耐受多种常见的有机溶剂 (如DMSO、乙醇、甲醇)
- 总体积为360 µL;建议孔工作体积为75至200 µL
- 不带盖;板盖、密封盖和密封带需单独购买
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3356 |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 黑色 |
| 孔底 | 圆形 |
| 孔容积 | 360 µL |
| 建议工作容积 | 75-200 µL |
| 无菌 | 否 |
| 含盖 | 没有 |
| Application | Diagnostics |
Specifications Documents