text.skipToContent text.skipToNavigation

Corning® 96ウェル UV透過 透明 平底 マイクロプレート,25枚/包,フタ無,非滅菌

Product Number3635

E-mail
  • 96 well UV microplate has a UV-transparent well bottom and is ideal for determining protein and/or nucleic acid concentrations
  • Certified for low background and consistent performance at 260 and 280nm
  • DNase- and RNase-free
  • UV-transparent bottom is molded directly to an acrylic base for greater strength and maximum leak resistance
  • Total well volume: 360 µL; recommended working volumes of 75 to 200 µL
  • Lids are available separately

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。


¥108,880 per case

Details
Product Number   3635
Qty./Pk   25 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   370 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Specifications Documents