text.skipToContent text.skipToNavigation

Corning® 96-well UV-Transparent Microplates

E-mail

These microplates have a unique UV-transparent bottom, which is ideal for determining protein and/or nucleic acid concentrations. The UV-transparent bottom is molded to the top without adhesives for greater strength and maximum leak resistance. These microplates are for low background and consistent performance at 260 nm and 280 nm. Their broad linear detection range allows reliable detection of high and low concentrations of biomolecules.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
3635 Corning® 96ウェル UV透過 透明 平底 マイクロプレート,25枚/包,フタ無,非滅菌   25 / パック     50 / ケース     Corning®   € 899,97 per case
3679 Corning® Half Area 96-well Clear Flat Bottom UV-Transparent Microplate, 25 per Bag, without Lid, Nonsterile ¥114,440 per case