text.skipToContent text.skipToNavigation

Falcon® 96-well Polystyrene Microplates

E-mail

  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm
  • Opaque walls prevent well-to-well cross-talk
  • Optically clear flat bottom permits direct microscopic viewing
  • Crystal-grade virgin polystyrene
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Non-treated polystyrene, standard tissue culture (TC), and Corning® Primaria™ surface treatments available
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual and Ready-Stack (RS) trays are PET (Code 1) and recyclable
  • Falcon 96, 384, and 1536 well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates


Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
351172 Falcon® 96孔透明平底细胞培养微孔板,未处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
351177 Falcon® 96孔透明圆底微孔板,未处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353072 Falcon® 96孔透明平底培养微孔板,经TC处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353075 Falcon® 96孔透明平底细胞培养微孔板,经TC处理,带盖,无菌,5/包,50/箱   5 /包     50 /箱     Falcon®   N/A per case
353077 Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,独立包装,无菌,50/箱   1 /包     50 /箱     Falcon®   N/A per case
353219 Falcon® 96孔黑色/透明平底成像微孔板,经TC处理,带盖,8/包,32/箱   8 /包     32 /箱     Falcon®   N/A per case
353227 Falcon® 96孔透明圆底细胞培养微孔板,经TC处理,带盖,无菌,5/包,50/箱   5 /包     50 /箱     Falcon®   N/A per case
353296 Falcon® 96孔白色平底微量检测分析微孔板,经TC处理,带盖,无菌,5/包,50/箱   5 /包     50 /箱     Falcon®   N/A per case
353376 Falcon® 96孔黑色平底微孔板,经TC处理,带盖,无菌,8/包,32/箱   8 /包     32 /箱     Falcon®   N/A per case
353377 Falcon® 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case N/A per case
353910 Falcon® 96-well Clear Round Bottom Not Treated Assay Microplate, Nonsterile, without Lids 5/Pack, 50/Case N/A per case
353916 Falcon® 96孔透明平底微孔板,经TC处理,带盖,25/包,100/箱   25 /包     100 /箱     Falcon®   N/A per case
353936 Falcon® 96-well Clear Flat Bottom TC-treated Microtest Cell Culture Microplate, with Lid, Sterile, 14Trays/Pack, 84/Case N/A per case