text.skipToContent text.skipToNavigation

Corning® CoolCell® Filler Vials

电子邮件

Corning CoolCell, in combination with a -80°C freezer, will provide alcohol-free freezing at the rate of -1°C/minute that is ideal for cryopreservation of most cells and cell lines. Using a combination of uniform-density cross-linked polyethylene foam, a solid state core, and radial vial symmetry, freezing profiles are consistent and reproducible. The foam is non-absorbent and will impose negligible change in the freezer environment; thereby protecting nearby frozen samples. The removal of vials is accomplished by tipping the device upside down so the vials slide out.

Features: Unique features of controlled-rate freezing with Corning® CoolCell® include:

  • Ease of use
  • Alcohol and fluid-free freezing
  • Lower cost of use than alcohol-based devices
  • High cell recovery and cell viability
  • Reproducibility
  • Simple, consistent way to standardize controlled-rate freezing

选择规格

バイアル容量
加入购物车 查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
432076 Corning® CoolCell® 2 mL Filler Vials for Use with CoolCell LX and CoolCell FTS30 Containers   1 / Pk     6 / Cs     Corning®   per case
432077 Corning® CoolCell® 5 mL Filler Vials for Use with CoolCell 5 mL LX Container   1 / Pk     6 / Cs     Corning®   per case