Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 432034 | CoolRack M6、グレー | 1 / パック | 1 / ケース | Corning® | ¥12,200 | per case | |
| 432035 | CoolRack M6、グリーン | 1 / パック | 1 / ケース | Corning® | ¥12,200 | per case | |
| 432036 | CoolRack M6、オレンジ | 1 / パック | 1 / ケース | Corning® | ¥12,200 | per case | |
| 432037 | CoolRack M15、グレー | 1 / パック | 1 / ケース | Corning® | ¥29,800 | per case | |
| 432038 | CoolRack M15、グリーン | 1 / パック | 1 / ケース | Corning® | 29 800 ¥ | per case | |
| 432039 | Corning® CoolRack M15, Holds 15 x 1.5 or 2 mL Microcentrifuge Tubes, Orange | N/A | per case | ||||
| 432041 | Corning® CoolRack M30, Holds 30 x 1.5 or 2 mL Microcentrifuge Tubes, Gray | 318,60 € | per case | ||||
| 432042 | Corning® CoolRack M30, Holds 30 x 1.5 or 2 mL Microcentrifuge Tubes, Green | 3 345,30 kr | per case | ||||
| 432043 | CoolRack M30、オレンジ | 1 / パック | 1 / ケース | Corning® | ¥52,900 | per case | |
| 432044 | Corning® CoolRack M90, Holds 90 x 1.5 or 2 mL Microcentrifuge Tubes, Gray | kr5,035.07 | per case | ||||
| 432045 | Corning® CoolRack M96,Holds 96 x 1.5 or 2 mL Microcentrifuge Tubes with A-H and 1-12 Row and Column Indexing, Gray | €635.94 | per case |