text.skipToContent text.skipToNavigation

Disposable Anti-static Spatulas

E-mail

  • Corning spatulas are designed to save time and to provide contamination-free samples.
  • Eliminates the recycling and resterilizing necessary with reusable spatulas.
  • Available in five different configurations.
  • Microspatulas available in two configurations.
  • Individually packaged.
  • Antistatic.
  • Sterile.
  • RNase-/DNase-free.
  • Nonpyrogenic.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
3003 Corning® 薬さじV型へら付   1 / パック     100 / ケース     Corning®   ¥27,500 per case
3004 Corning® 薬さじ小さじ付   1 / パック     100 / ケース     Corning®   ¥27,500 per case
3005 Corning® Spatula with Round End Blade/Spoon, Sterile Fr. 283.04 per case
3006 Corning® Spatula with V-Scoop/Spoon, Sterile Fr. 283.04 per case
3007 Corning® Spatula with Flat End Blade/Spoon, Sterile Fr. 283.04 per case
3012 Corning® Microspatula with V-Shaped Scoop/Tapered Blade, Sterile Fr. 157.21 per case
3013 Corning® Microspatula with V-Shaped Scoop/rounded Blade, Sterile Fr. 157.21 per case