text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flasks with PYREX® Standard Taper Stopper

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for standard taper glass stoppers. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 1 mL and 2 mL sizes are test tube shaped. Sizes 3L through 6L have pennyhead standard taper stoppers.

For stopper only, see Cat. Nos. 7650 and 7661.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
5640-1 PYREX® メスフラスコ 1mL   12 / パック     12 / ケース     PYREX®   ¥20,160 per case
5640-10 PYREX® メスフラスコ 10mL   12 / パック     12 / ケース     PYREX®   ¥23,460 per case
5640-100 PYREX® メスフラスコ 100mL   6 / パック     12 / ケース     PYREX®   ¥24,420 per case
5640-1L PYREX® メスフラスコ 1L   1 / パック     6 / ケース     PYREX®   ¥26,970 per case
5640-2 PYREX® メスフラスコ 2mL   12 / パック     12 / ケース     PYREX®   ¥20,160 per case
5640-200 PYREX® メスフラスコ 200mL   6 / パック     12 / ケース     PYREX®   ¥33,660 per case
5640-25 PYREX® メスフラスコ 25mL   6 / パック     12 / ケース     PYREX®   ¥23,460 per case
5640-250 PYREX® 250 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper $1,263.10 per case
5640-2L PYREX® 2L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥33,660 per case
5640-3L PYREX® メスフラスコ 3L   1 / パック     1 / ケース     PYREX®   ¥35,090 per case
5640-4L PYREX® 4L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥42,130 per case
5640-5 PYREX® 5 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥23,460 per case
5640-50 PYREX® 50 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥23,460 per case
5640-500 PYREX® 500 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥43,740 per case
5640-5L PYREX® 5L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥53,350 per case
5640-6L PYREX® 6L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper ¥62,370 per case