text.skipToContent text.skipToNavigation

PYREX® メスフラスコ(Class A、 ストッパー付)

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for standard taper glass stoppers. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 1 mL and 2 mL sizes are test tube shaped. Sizes 3L through 6L have pennyhead standard taper stoppers.

For stopper only, see Cat. Nos. 7650 and 7661.

Choose your specification

View Product


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
5640-2L PYREX® メスフラスコ 2L   1 / パック     4 / ケース     PYREX®   ¥33,660 per case