text.skipToContent text.skipToNavigation

PYREX® Iodine Determination Flask, PYREX® Standard Taper Stopper

E-mail

These iodine determination flasks are blown in specially designed molds, thereby insuring uniformity and proper contour. The stopper projects above the liquid seal trough to facilitate removal.

Reference: ASTM D-29 and D-555.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
5400-125 PYREX® ヨウ素フラスコ 125mL   6 / パック     12 / ケース     PYREX®   ¥138,600 per case
5400-250 PYREX® ヨウ素フラスコ 250mL   1 / パック     8 / ケース     PYREX®   ¥100,320 per case
5400-500 PYREX® 500 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper N/A per case