text.skipToContent text.skipToNavigation

PYREX® Short Neck Boiling Flask, Round Bottom, Standard Taper Joint

E-mail

With full length joints, but with short necks.



The 100, 250, and 500 mL flasks are replacement parts for organic chemistry kits (Cat. Nos. 6949 through 6949K).

Choose your specification

ジョイントサイズ
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
4320-100 PYREX® 共通摺合わせ丸底フラスコ (短首) 100mL   2 / パック     12 / ケース     PYREX®   N/A per case
4320-12L PYREX® 12L Short Neck Boiling Flask, Round Bottom, 55/50 Standard Taper Joint N/A per case
4320-1L PYREX® 1L Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joint N/A per case
4320-250 PYREX® 250 mL Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joint N/A per case
4320-2L PYREX® 2L Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joint N/A per case
4320-50 PYREX® 共通摺合わせ丸底フラスコ 50 mL   2 / パック     12 / ケース     PYREX®   N/A per case
4320-500 PYREX® 500 mL Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joint N/A per case
4320-5L PYREX® 5L Short Neck Boiling Flask, Round Bottom, 45/50 Standard Taper Joint N/A per case