Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® ピペット アスピレーティング 2 mL 綿栓なし
Product Number357558
組織培養の用途、あるいは滅菌環境での非毒性溶液の吸引/分注に最適。ノンパイロジェニック、綿栓なしピペット。ペーパー/プラスチック加熱成形パッケージで個別包装。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥11,130 per case
Added to Your Shopping Cart
Details
| Product Number | 357558 |
| パック入数 | 50 / パック |
| ケース入数 | 200 / ケース |
| ブランド | Falcon® |
| 容量 | 2 mL |
| ピペットスタイル | 吸引 |
| 滅菌 | Yes |
| パッケージング | 個別包装 |
| 材質 | ポリスチレン |
Specifications Documents