Axygen® 30 µL MD FLIPR Liberty用チップ 未滅菌
Product NumberLT-384-R
Axygen®オートメーションチップ(Molecular Device Liberty用)、30 µL、透明、フィルター無し、未滅菌 Axygen®はMolecular Device Libertyオートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付きがあります。黒色ポリプロピレン製チップは、Molecular Device FLIPR Liberty 384ワークステーション用に設計され、384-ウェルフォーマットをご利用いただけます。
30 µL透明チップ 384チップフォーマット 透明ポリプロピレン製 RNase/DNaseフリ証 ノンパイロジェニック 未滅菌 互換性:Molecular Device FLIPR Liberty 384ワークステーション
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥414,100 per case
Added to Your Shopping Cart
Details
| Product Number | LT-384-R |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | LT |
| Model | Liberty |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Molecular Devices Liberty |
| Use With Model | Molecular Devices |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 30 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
Specifications Documents