Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 200 µL Tecan Freedom EVO/Caliper Zephyr用チップ 滅菌済み
Product NumberEV-200-R-S
Axygen® オートメーションチップ(Tecan® Freedom Evo®、TeMoおよびAquarius用)、200 µL、透明、フィルター無し、滅菌済み Axygen®はTecan® Freedom Evo®、TeMoおよびAquarius、Zymark®/Caliper、Biotek® およびDynamic Devicesオートメーションシステム用のチップの幅広いラインナップを取り揃えております。これらのチップは、安定した性能と品質を保証するために、厳密な管理下で細かな仕様に従って製造され、オートメーションで組み立てられています。チップは、RNase/DNaseフリーおよびノンパイロジェニックです。未滅菌、滅菌済み、フィルター無し、フィルター付き、広口径があります。透明のポリプロピレン製チップは、Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®、SciClone® およびZephyr®(HV96ヘッド付き)、Biotek® Precision™ およびPrecision XS 8または12ヘッド、Dynamic Devices Oasis LM 8/96-チャンネル-標準容量および96-チャンネル-低容量ヘッド用に96-ウェルフォーマットがあります。
200 µL透明チップ 96チップフォーマット 透明ポリプロピレン RNase/DNaseフリー ノンパイロジェニック 滅菌済み 互換性:Tecan® Freedom Evo®、TeMoおよびAquarius(MCA96ヘッド付き)、Zymark®/Caliper RapidPlate®、SciClone®およびZephyr®(HV96ヘッド付き)、Biotek® Precision™ およびPrecision XS 8または12ヘッド、Dynamic Devices Oasis LM 8/96-チャンネル-標準容量、96-チャンネル-低容量ヘッド
¥77,400 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | EV-200-R-S |
| パック入数 | 960 / パック |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Series | EV |
| Model | Freedom EVO |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Tecan® Freedom Evo®, TeMo and Aquarius with MCA96 head , Zymark®/Caliper RapidPlate®, SciClone® and Zephyr® with HV96 head , Biotek® Precision™ and Precision XS 8 or 12 head , Dynamic Devices Oasis LM 8/96-Channel-Standard Vol, 96-Ch.-Low Vol head |
| Use With Model | Tecan |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 96 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 200 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07226000
- Quality Certificate - Lot No.06826000
- Quality Certificate - Lot No.00626000
- Quality Certificate - Lot No.34525000
- Quality Certificate - Lot No.33025000
- Quality Certificate - Lot No.31725000
- Quality Certificate - Lot No.23025000
- Quality Certificate - Lot No.22425000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.09925000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.05925000
- Quality Certificate - Lot No.05725000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.29024000
- Quality Certificate - Lot No.26924000
- Quality Certificate - Lot No.25624000
- Quality Certificate - Lot No.25324000
- Quality Certificate - Lot No.22724000
- Quality Certificate - Lot No.15924000
- Quality Certificate - Lot No.10724000
- Quality Certificate - Lot No.08724000
- Quality Certificate - Lot No.07424000
- Quality Certificate - Lot No.05724000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.03024000
- Quality Certificate - Lot No.00424000
- Quality Certificate - Lot No.34223000