text.skipToContent text.skipToNavigation

Falcon® 96-well Insert System, PET Membrane, Insert plate with feeder tray and lid

E-mail

The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays. The system has been tested for its ability to produce a differentiated monolayer of Caco-2, LLC-PK1, and MDCK cells making it an ideal platform for in vitro bioavailability and permeability studies.

This automation compatible platform is composed of a 1.0 µm pore size PET membrane-based 96 Multiwell Insert plate, a media feeder tray, and a lid. The drop-in baffle for the Feeder Tray mitigates media sloshing and lowers the risk of contamination. To analyze individual samples, simply transfer the insert plate into the Falcon 96 Square Well, Angled-Bottom Plate. If desired, the Falcon 96 Square Well, Angled-Bottom Plate may be used in conjunction with the insert for culturing the cells, eliminating the transfer step from the single-well feeder tray for sample analysis.

  • Automation compatible design
  • Format compatible with most robots and fluid handling instruments
  • Complete sample recovery
  • The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
  • Excellent reproducibility
  • One-piece feeder tray enhances consistency in well-to-well monolayer growth
  • Total assay flexibility—ideal for transport studies
  • System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport

Choose your specification

ケース入数
Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
351131 Falcon®96マルチウェルインサートシステム、1.0μmポア透明PETメンブレン、フィーダートレー、フタ付き、滅菌済み、5/ケース   5 / パック     5 / ケース     Falcon®   per case
Contact Customer Service
353938 Falcon® 96 Square Well Angled Bottom Insert Plate, with Lid, Sterile, 5/Case per case
Contact Customer Service