Corning® External Temperature Probe for Digital Display Hot Plates & Combos Made in China
Product Number6795PR-CH
This is the suggested replacement for 6795PR.
This temperature probe is designed to take the guesswork out of controlling liquid temperatures on the digital display PC-400D and PC-600D hot plates and PC-420D and PC-620D stirring hot plates made in China.
- Controls the temperature of liquids up to 200ºC in vessels on top of the Pyroceram heated top.
- Increases accuracy and repeatability by controlling liquid temperature not top plate temperature.
- When in use, the controller icon on the display well be lit and the temperature control on the unit can be set from 5-200ºC.
- CAUTION: A 200ºC setting when using 6795PR-CH does not mean that the top plate is at 200ºC. Top plate temperature could be as high as 550ºC.
Temperature controllers are not available to use with stirrer only units.
Added to Your Shopping Cart
Details
| Product Number | 6795PR-CH |
| パック入数 | 1 / パック |
| ケース入数 | 1 / ケース |
| ブランド | Corning® |
| 使用可能モデル | PC-400D, PC-420D, PC-600D, PC-620D |
Specifications Documents