text.skipToContent text.skipToNavigation

Corning® Reusable Glass Spinner Flask with Angled Sidearms

E-mail

  • Baffles enhance aeration and agitation of contents of the flask.
  • Unique impeller design ensures optimal stirring.
  • Sidearm designs permit easy access of 25 mL and 50 mL pipets.
  • For Corning spinner flask accessories, visit www.corning.com/lifesciences.

Choose your specification

センターネック
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4500-125 125 mL Corning® Reusable Glass Spinner Flask with 70 mm Flat Center Cap and 2 Angled Sidearms   1 / Pk     1 / Cs     Corning®   N/A per case
4500-1L PYREX®バッフル付ガラススピナーフラスコ(サイドアーム付) 1L   1 / Pk     1 / Cs     Corning®   N/A per case
4500-250 250 mL Corning® Reusable Glass Spinner Flask with 70 mm Flat Center Cap and 2 Angled Sidearms   1 / Pk     1 / Cs     Corning®   N/A per case
4500-3L 3L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms   1 / Pk     1 / Cs     Corning®   N/A per case
4500-500 500 mL Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms   1 / Pk     1 / Cs     Corning®   N/A per case
4500-6L 6L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms   1 / Pk     1 / Cs     Corning®   N/A per case
4500-8L 8L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms   1 / Pk     1 / Cs     Corning®   N/A per case