Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | パック入数 | ケース入数 | ブランド | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| SCT-150-C | Axygen® 1.5mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case | 500 / パック | 4000 / ケース | Axygen® | ¥118,700 | per case | |
| SCT-200-C | Axygen® 2.0mL Conical Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Clear Cap, Non-Sterile, 500 Tubes/Unit, 8 Units/Case | N/A | per case | ||||
| SCT-200-SS-A | Axygen® 2.0mL Self Standing Screw Cap Microcentrifuge Tube and Cap, with O-rings, Polypropylene, Assorted Color Cap, Non-Sterile, 50 Tubes/Bag, 10 Bags/Unit, 8 Units/Case | 500 / パック | 4000 / ケース | Axygen® | ¥99,000 | per case | |
| SCT-200-SS-C-J | Axygen® 2.0ml Screw Cap Tubes and Caps | N/A | per case |