text.skipToContent text.skipToNavigation

PYREX® Conical Centrifuge Tubes with White Graduations, Screw Cap

E-mail

These tubes have white enamel graduations. The 5 mL and 15 mL sizes are graduated upward from the tip in 0.1 mL increments. The 50 mL size is graduated upward from tip to 10 mL in 0.5 mL increments, and from 10 mL to 50 in 1 mL increments. The pennyhead stopper is solid.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Unit Size
8082-15 PYREX® 遠心沈澱管(円錐、スクリューキャップ、目盛付) 15mL   12 / パック     12 / ケース     PYREX®   N/A per case
8082-50 PYREX® 遠心沈澱管(円錐、スクリューキャップ、目盛付) 50mL   12 / パック     12 / ケース     PYREX®   N/A per case