text.skipToContent text.skipToNavigation

PYREX® Test Tube with Beaded Rim

E-mail

These tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat, and chemically stable. Rims are fire-polished.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
9800-10 PYREX® 3 mL Test Tubes, 10x75 mm   72 / Pk     720 / Cs     PYREX®   N/A per case
9800-12 PYREX® 試験管(リム付) 12X75 N/A per case
9800-13 PYREX® 9 mL Test Tubes, 13x100 mm   72 / Pk     720 / Cs     PYREX®   N/A per case
9800-15 PYREX® 14 mL Test Tubes, 15x125 mm   72 / Pk     720 / Cs     PYREX®   N/A per case
9800-16 PYREX® 20 mL Test Tubes, 16x150 mm   72 / Pk     576 / Cs     PYREX®   N/A per case
9800-18 PYREX® 27 mL Test Tubes, 18x150 mm   72 / Pk     576 / Cs     PYREX®   N/A per case
9800-20 PYREX® 34 mL Test Tubes, 20x150 mm   72 / Pk     576 / Cs     PYREX®   N/A per case
9800-25 PYREX® 55 mL Test Tubes, 25x150 mm   72 / Pk     288 / Cs     PYREX®   N/A per case
9800-25X PYREX® 70 mL Test Tubes, 25x200 mm   48 / Pk     192 / Cs     PYREX®   N/A per case