text.skipToContent text.skipToNavigation

Vacuum Filtration Systems

E-mail

Corning vacuum filtration systems use a square filter membrane support system that increases filtration rates.

  • Four vacuum filtration system sizes: 150 mL, 250 mL, 500 mL, and 1L with 45 mm neck size
  • Low liquid retention funnel design
  • Filters feature printing on the funnel for easy product identification
  • Angled hose connector simplifies vacuum line attachment
  • Receiver bottles feature easy grip sides for improved handling
  • Extra plastic storage bottles are available
  • Prefilters must be ordered separately
  • Individually packaged
  • Sterile
  • Nonpyrogenic
  • Caps for receiver bottles are sterile and individually packaged

NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
431474 Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.1 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case   1 / Pk     12 / Cs     Corning®   per case