
Corning® 150 mL方形聚碳酸酯储液瓶,带45 mm盖,独立包装
Product Number431430

Corning® 方形聚碳酸酯储液瓶使用更方便,在架子上或高压釜中占用更少的空间 (13-20%),适用于混合、取样和储存。
- 坚固的聚碳酸酯瓶比其他玻璃瓶或塑料瓶更抗裂。
- 无衬垫且可高压蒸汽灭菌的45mm一体式橙色GL45螺旋聚丙烯密封盖
- 丝印白色釉质刻度,比模制刻度更清晰
- 无菌,独立袋装
- 大块白色标记区,便于识别
- 储液瓶可在121℃和15psi下高压蒸汽灭菌一次。多次高压蒸汽灭菌会削弱聚碳酸酯的强度,因此不建议采用。
- 可选配可重复使用的带硅胶隔片瓶盖 (康宁货号1395-45HTSC、1395-45SS、1395-45TS),用于注射器取样或加入试剂。
- 已经过USP VI级验证
- 注: 大多数用于玻璃储液瓶的GL45螺旋盖采用不同的密封设计,如果用于这些塑料瓶,则必须带橡胶衬垫才能实现紧密密封。
注意:这些方形聚碳酸酯瓶不应与瓶顶过滤装置一起使用,也不可用于其他涉及真空压力的应用,否则可能会破损。高压蒸汽灭菌后切勿立即拧紧瓶盖,冷却过程中产生的真空压力可能会导致瓶体破损。
Added to Your Shopping Cart
Details
Product Number | 431430 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 150 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Square |
Packaging | Individually wrapped |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 50 mL |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Oui |
Graduation Range | 50 - 150 mL |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11425010
- Quality Certificate - Lot No.11325009
- Quality Certificate - Lot No.09225007
- Quality Certificate - Lot No.09025006
- Quality Certificate - Lot No.07925005
- Quality Certificate - Lot No.05925003
- Quality Certificate - Lot No.02125002
- Quality Certificate - Lot No.01725001
- Quality Certificate - Lot No.34524024
- Quality Certificate - Lot No.32924023
- Quality Certificate - Lot No.32724022
- Quality Certificate - Lot No.32124021
- Quality Certificate - Lot No.32124019
- Quality Certificate - Lot No.31824020
- Quality Certificate - Lot No.31524018
- Quality Certificate - Lot No.27324017
- Quality Certificate - Lot No.26924016
- Quality Certificate - Lot No.23624015
- Quality Certificate - Lot No.23524014
- Quality Certificate - Lot No.21524013
- Quality Certificate - Lot No.16724012
- Quality Certificate - Lot No.16224010
- Quality Certificate - Lot No.16224009
- Quality Certificate - Lot No.15924011
- Quality Certificate - Lot No.10824007
- Quality Certificate - Lot No.10624008
- Quality Certificate - Lot No.10324006
- Quality Certificate - Lot No.06224005
- Quality Certificate - Lot No.06124004
- Quality Certificate - Lot No.02024003