Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 1000/Cs
Product NumberPCR-05-C
(This is the suggested replacement for PCR-05-X)
Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
₹46,141.61 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-05-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.5 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26526047
- Quality Certificate - Lot No.25826045
- Quality Certificate - Lot No.25726128
- Quality Certificate - Lot No.25326043
- Quality Certificate - Lot No.25226049
- Quality Certificate - Lot No.25126046
- Quality Certificate - Lot No.25026130
- Quality Certificate - Lot No.24726070
- Quality Certificate - Lot No.24626041
- Quality Certificate - Lot No.24426817
- Quality Certificate - Lot No.24226817
- Quality Certificate - Lot No.23726055
- Quality Certificate - Lot No.23626132
- Quality Certificate - Lot No.23626123
- Quality Certificate - Lot No.23626122
- Quality Certificate - Lot No.23326047
- Quality Certificate - Lot No.23326042
- Quality Certificate - Lot No.23226817
- Quality Certificate - Lot No.23226056
- Quality Certificate - Lot No.23126063
- Quality Certificate - Lot No.23126052
- Quality Certificate - Lot No.23026063
- Quality Certificate - Lot No.22926144
- Quality Certificate - Lot No.22926143
- Quality Certificate - Lot No.22926142
- Quality Certificate - Lot No.22926128
- Quality Certificate - Lot No.22826817
- Quality Certificate - Lot No.22626057
- Quality Certificate - Lot No.22426817