Axygen薄壁PCR联排管适用于多种PCR仪。一致的超薄管壁有助于实现精确的热传递。均匀的插入式盖可确保紧密配合,减少蒸发。联排管有多种颜色可选。
光学联排管平盖具有超透明上表面,适合荧光发光和实时荧光定量PCR应用。其透光率比标准联排管盖高75%。可用于密封联排管和96孔微孔板。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen薄壁PCR联排管适用于多种PCR仪。一致的超薄管壁有助于实现精确的热传递。均匀的插入式盖可确保紧密配合,减少蒸发。联排管有多种颜色可选。
光学联排管平盖具有超透明上表面,适合荧光发光和实时荧光定量PCR应用。其透光率比标准联排管盖高75%。可用于密封联排管和96孔微孔板。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| PCR-02-A | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Assorted Colors, Nonsterile | 1000 / Pk | 10000 / Cs | Axygen® | N/A | per case | |
| PCR-02-B | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Blue, Nonsterile | N/A | per case | ||||
| PCR-02-C | Axygen® 0.2 mL薄壁PCR管和平盖,透明,非灭菌 | N/A | per case | ||||
| PCR-02-NC | Axygen® 0.2 mL Thin Wall PCR Tubes without Cap, Clear, Nonsterile | 1000 / Pk | 10000 / Cs | Axygen® | N/A | per case | |
| PCR-02-V | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Violet, Nonsterile | N/A | per case | ||||
| PCR-02-Y | Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Yellow, Nonsterile | N/A | per case | ||||
| PCR-02D-A | Axygen® 0.2 mL薄壁PCR管和圆顶盖,混色,非灭菌 | N/A | per case | ||||
| PCR-02D-C | Axygen® 0.2 mL薄壁PCR管和圆顶盖,透明,非灭菌 | N/A | per case | ||||
| PCR-05-A | Axygen® 0.5 mL薄壁PCR管和平盖,混色,非灭菌 | N/A | per case | ||||
| PCR-05-C | Axygen® 0.5 mL薄壁PCR管和平盖,透明,非灭菌 | N/A | per case | ||||
| PCR-05-C-500 | Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 500/Cs | N/A | per case |