Falcon® 70 µm Cell Strainer, White, Sterile, Individually Packaged, 50/Case
产品编号352350
Falcon® 70 µm cell strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 70- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits perfectly into 50 mL Falcon Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
已添加至购物车
现货
详情
| 产品编号 | 352350 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 300967
- 质量证书 – 批号 300135
- 质量证书 – 批号 299041
- 质量证书 – 批号 298814
- 质量证书 – 批号 298813
- 质量证书 – 批号 298626
- 质量证书 – 批号 298555
- 质量证书 – 批号 298313
- 质量证书 – 批号 298171
- 质量证书 – 批号 296972
- 质量证书 – 批号 295786
- 质量证书 – 批号 295635
- 质量证书 – 批号 295336
- 质量证书 – 批号 295204
- 质量证书 – 批号 295097
- 质量证书 – 批号 294771
- 质量证书 – 批号 294610
- 质量证书 – 批号 294155
- 质量证书 – 批号 293369
- 质量证书 – 批号 293033
- 质量证书 – 批号 292812
- 质量证书 – 批号 292363
- 质量证书 – 批号 292271
- 质量证书 – 批号 292130
- 质量证书 – 批号 292022
- 质量证书 – 批号 291913
- 质量证书 – 批号 291791
- 质量证书 – 批号 291697
- 质量证书 – 批号 291588
- 质量证书 – 批号 291300