Corning® 6.5 mm Transwell® with 8.0 µm Pore Polyester Membrane Insert, Sterile
产品编号3464
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Excellent visibility under phase contrast microscopy
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | 3464 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | Membrane surface suitable for cell culture |
| Sterile | Yes |
| Membrane Material | Polyester (PET) |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
产品规格文件
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526现货
N/A
per case
可用的证书
- 质量证书 – 批号 15726012
- 质量证书 – 批号 11226023
- 质量证书 – 批号 07826026
- 质量证书 – 批号 03126026
- 质量证书 – 批号 02726011
- 质量证书 – 批号 02526002
- 质量证书 – 批号 02426017
- 质量证书 – 批号 35025004
- 质量证书 – 批号 34925047
- 质量证书 – 批号 29325050
- 质量证书 – 批号 10625001
- 质量证书 – 批号 10525045
- 质量证书 – 批号 03425056
- 质量证书 – 批号 03425014
- 质量证书 – 批号 03225014
- 质量证书 – 批号 02825040
- 质量证书 – 批号 36524026
- 质量证书 – 批号 36424019
- 质量证书 – 批号 35924021
- 质量证书 – 批号 35824034
- 质量证书 – 批号 35824002
- 质量证书 – 批号 35624009
- 质量证书 – 批号 35524047
- 质量证书 – 批号 35524003
- 质量证书 – 批号 35424021
- 质量证书 – 批号 30424026
- 质量证书 – 批号 27524033
- 质量证书 – 批号 27224008
- 质量证书 – 批号 27024034
- 质量证书 – 批号 09224059