Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 12 mm Transwell® with 3.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3402
- Treated for optimal cell attachment
- Packaged 12 inserts in a 12 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€444.13 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3402 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 1.12 cm² |
| Recommended Medium Well Volume | 1.5 mL |
| Recommended Medium Insert Volume | 0.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 3 µm |
| Nominal Pore Density | 2x10⁶ pores per cm² |
| Membrane Diameter | 12 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
€221.90 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
€601.57 per case
Available Certificates
- Quality Certificate - Lot No.29926601
- Quality Certificate - Lot No.25926015
- Quality Certificate - Lot No.25826018
- Quality Certificate - Lot No.25726032
- Quality Certificate - Lot No.19426601
- Quality Certificate - Lot No.03626027
- Quality Certificate - Lot No.03526023
- Quality Certificate - Lot No.14325046
- Quality Certificate - Lot No.07225018
- Quality Certificate - Lot No.07125032
- Quality Certificate - Lot No.35724004
- Quality Certificate - Lot No.35524030
- Quality Certificate - Lot No.32524003
- Quality Certificate - Lot No.32324035
- Quality Certificate - Lot No.31724011
- Quality Certificate - Lot No.10124031
- Quality Certificate - Lot No.10124030
- Quality Certificate - Lot No.09924025
- Quality Certificate - Lot No.09324044
- Quality Certificate - Lot No.07224028
- Quality Certificate - Lot No.00424026
- Quality Certificate - Lot No.27922046
- Quality Certificate - Lot No.27922025
- Quality Certificate - Lot No.17322035
- Quality Certificate - Lot No.17222052
- Quality Certificate - Lot No.17222031
- Quality Certificate - Lot No.16822049
- Quality Certificate - Lot No.16722048
- Quality Certificate - Lot No.16722047
- Quality Certificate - Lot No.16722046