75 mm Transwell® 3.0 µm孔径聚碳酸酯膜小室,无菌
Product Number3420
- 经过处理,可达到最佳的细胞粘附性能
- 每个小室装在一个100mm培养皿中,每箱12个小室
- 必须对膜进行染色以便观察细胞
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3420 |
| 数量/包 | 1 /包 |
| 数量/箱 | 12 /箱 |
| 品牌 | Corning® |
| 平板规格 | 100 mm培养皿 |
| 平板颜色 | 透明 |
| 细胞生长面积 | 44 cm² |
| 建议中等孔容积 | 13 mL |
| 建议中等嵌套容积 | 9 mL |
| 表面处理 | 经TC处理 |
| 无菌 | 是 |
| 膜材料 | 聚碳酸酯 |
| 膜孔径 | 3 µm |
| 标称孔密度 | 2x10⁶ pores per cm² |
| 膜直径 | 75 mm |
| 含盖 | 是 |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.16326007
- Quality Certificate - Lot No.33025017
- Quality Certificate - Lot No.27125006
- Quality Certificate - Lot No.18825034
- Quality Certificate - Lot No.32624009
- Quality Certificate - Lot No.17224023
- Quality Certificate - Lot No.00824063
- Quality Certificate - Lot No.22723030
- Quality Certificate - Lot No.22223014
- Quality Certificate - Lot No.04722021
- Quality Certificate - Lot No.23721014
- Quality Certificate - Lot No.21821044
- Quality Certificate - Lot No.03820016
- Quality Certificate - Lot No.03420026
- Quality Certificate - Lot No.02720024
- Quality Certificate - Lot No.01420017
- Quality Certificate - Lot No.34019014
- Quality Certificate - Lot No.27619036
- Quality Certificate - Lot No.09219018
- Quality Certificate - Lot No.26718021
- Quality Certificate - Lot No.12418026
- Quality Certificate - Lot No.02018005
- Quality Certificate - Lot No.18717001
- Quality Certificate - Lot No.17117030
- Quality Certificate - Lot No.29616010
- Quality Certificate - Lot No.29516024
- Quality Certificate - Lot No.21316010
- Quality Certificate - Lot No.21116003
- Quality Certificate - Lot No.21016006
- Quality Certificate - Lot No.11916016