text.skipToContent text.skipToNavigation

Corning® BioCoat® Control Cell Culture Inserts, PET Membrane

E-mail

Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.

Choose your specification

Diameter
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product Number354572 Product NameCorning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case Qty./Pk  12 / Pk   Qty./Cs  24 / Cs   Brand  Corning®   Price €319.16 Unit Size per case
Product Number354578 Product NameCorning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case Qty./Pk  12 / Pk   Qty./Cs  24 / Cs   Brand  Corning®   Price €322.09 Unit Size per case