Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Plates, 6/Pack, 24/Case
Product Number354481
Corning® BioCoat™ Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: -20°C; Shelf life: >= 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
€721.32 per case
Less than 10 in Stock
| Product Number | 354481 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 4.2 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 8 µm |
| Membrane Diameter | 23.1 mm |
Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467Less than 10 in Stock
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353502Out of Stock
- Quality Certificate - Lot No.33525002
- Quality Certificate - Lot No.23725002
- Quality Certificate - Lot No.25524005
- Quality Certificate - Lot No.25623001
- Quality Certificate - Lot No.9287004
- Quality Certificate - Lot No.9238006
- Quality Certificate - Lot No.9042323
- Quality Certificate - Lot No.8302001
- Quality Certificate - Lot No.8099257
- Quality Certificate - Lot No.7331003
- Quality Certificate - Lot No.7184508
- Quality Certificate - Lot No.7023001
- Quality Certificate - Lot No.6291005
- Quality Certificate - Lot No.6116002
- Quality Certificate - Lot No.5166005
- Quality Certificate - Lot No.5056001
- Quality Certificate - Lot No.4321001
- Quality Certificate - Lot No.4314017
- Quality Certificate - Lot No.4230015
- Quality Certificate - Lot No.4174073
- Quality Certificate - Lot No.4034006
- Quality Certificate - Lot No.3305543
- Quality Certificate - Lot No.3111001
- Quality Certificate - Lot No.2096003
- Quality Certificate - Lot No.1312009
- Quality Certificate - Lot No.1105003
- Quality Certificate - Lot No.0310001