text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Nonsterile

Product Number4675

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optional bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Working volume of up to 10µL
  • Bar coded on the short side of the microplate

Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€2,192.70 per case

Out of Stock

Details
Product Number   4675
Qty./Pk   20 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Volume   16.46 µL  
Surface Treatment   Not Treated  
Sterile   No  
Lids Included   No  
Specifications Documents