text.skipToContent text.skipToNavigation

Corning® 1536-well White Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3729

E-mail
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€1,927.02 per case

Out of Stock

Details
Product Number   3729
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   1536-well  
Plate Feature   Standard  
Plate Color   White  
Well Volume   12.5 µL  
Recommended Working Volume   8 - 10 µL  
Sterile   No  
Lids Included   No  
Specifications Documents