text.skipToContent text.skipToNavigation

Corning® 1536-well Black/Clear Bottom Low base Polystyrene TC-treated Microplate, 20 per Bag, without Lid, Sterile

Product Number3836

E-mail
  • No logo or lettering for improved heat sealing and ease of liquid handling
  • Low base designed for optimal bottom reader sensitivity
  • Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
  • Superior flatness minimizes variability within a plate and between plates
  • Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
  • Working volume of up to 10 µL

  • Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

    Learn More

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    €2,247.36 per case

    Out of Stock

    Details
    Product Number   3836
    Qty./Pk   20 / Pk  
    Qty./Cs   100 / Cs  
    Brand   Corning®  
    Plate Format   1536-well  
    Plate Feature   Smooth top  
    Plate Color   Black  
    Well Bottom   Flat  
    Well Bottom Color   Clear  
    Well Volume   12.5 µL  
    Cell Growth Area   0.03 cm²  
    Recommended Medium Well Volume   8 - 5 µL  
    Recommended Working Volume   up to 8 µL  
    Sterile   Yes  
    Lids Included   No  
    Specifications Documents